??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
208
Shaft Size
40 mm
Part No.
127701
Description
P2B-SCBEZ-40M-SHCR
Weight
1.74 kg
A
49.3 mm
B
177.8 mm
C
38.1 mm
Dmin
131.6 mm
Dmax
152.4 mm
Bolt Diameter
M12
G
24.6 mm
H
14.2 mm
J
96.8 mm
L
52.1 mm
M
49.3 mm
R
19.1 mm
S
30.2 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.